JAJSJG4B August 2020 – May 2024 LP8864S-Q1
PRODUCTION DATA
The LED dimming frequency is asynchronous from the input PWM frequency for phase-shift PWM mode and hybrid dimming mode. The LED dimming frequency is generated from the internal 20MHz oscillator and can be set to eight discrete frequencies from 152Hz to 19.531kHz. The PWM dimming resolution is highest when the lowest PWM frequency is used. The PWM_FSET resistor determines the LED Dimming frequency based on Table 6-8. Resistor with 1% accuracy is needed to ensure proper operation. PWM resolution in Table 6-8 is with PWM dither disabled.
R_PWM_FSET (kΩ) | LED PWM FREQUENCY (Hz) | PWM DIMMING RESOLUTION (bits) |
---|---|---|
3.92 | 152 | 16 |
4.75 | 305 | 16 |
5.76 | 610 | 15 |
7.87 | 1221 | 14 |
11 | 2441 | 13 |
17.8 | 4883 | 12 |
42.2 | 9766 | 11 |
124 | 19531 | 10 |