JAJSJG9B August 2020 – May 2024 LP8866S-Q1
PRODUCTION DATA
The LP8866S-Q1 device is designed for automotive applications, and an input voltage VIN is intended to be connected to the vehicle battery. Depending on the input voltage, the device may be used in either boost mode or SEPIC mode. The device is internally powered from the VDD pin, and voltage must be in 2.7V to 5.5V range. The device has flexible configurability through external components or by an I2C interface. If the VDD voltage is not high enough to drive an external nMOSFET gate, an internal charge pump must be used to power the gate driver (GD pin).