JAJSJG9B August 2020 – May 2024 LP8866S-Q1
PRODUCTION DATA
A high-power resistor can be used for sensing the boost input current. Overcurrent condition is detected when the voltage across RISENSE reaches 220mV. Typical 20mΩ sense resistor is used to set 11A input current limit. Sense resistor value can be increased to lower overcurrent limit for application as needed. Power rating can be calculated from the input current and resistance value.