JAJSJG9B August 2020 – May 2024 LP8866S-Q1
PRODUCTION DATA
If the die temperature of LP8866S-Q1 reaches the thermal shutdown threshold TSD, the boost, power-line FET, and LED outputs on LP8866S-Q1 shuts down to protect the device from damage. Fault status bit TSD_STATUS bit will be set, and the INT pin will be triggered. The device restarts the power-line FET, the boost, and LED outputs when temperature drops by TSD_HYS amount.