JAJSJH8A October 2020 – May 2021 DAC61402 , DAC81402
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
STATIC PERFORMANCE | ||||||
Resolution | DAC81402 | 16 | Bits | |||
DAC61402 | 12 | |||||
INL | Relative accuracy(1) | DAC81402. All ranges, except 0-V to 40-V and overranges | –1 | 1 | LSB | |
DAC81402. 0-V to 40-V range | –2 | 2 | ||||
DAC61402 | –1 | 1 | ||||
DNL | Differential nonlinearity(1) | –1 | 1 | LSB | ||
TUE | Total unadjusted error(1) | Unipolar ranges, AVSS = 0 V | –0.07 | 0.07 | %FSR | |
Unipolar ranges, AVSS = 0 V, 0℃ ≤ TA ≤ 50℃ |
–0.05 | 0.05 | ||||
Bipolar ranges, –21.5 V ≤ AVSS < 0 V | –0.05 | 0.05 | ||||
Offset error(1) | Unipolar ranges, AVSS = 0 V Bipolar ranges, –21.5 V ≤ AVSS < 0 V |
–0.05 | 0.05 | %FSR | ||
Offset error temperature coefficient | Unipolar ranges, AVSS = 0 V Bipolar ranges, –21.5 V ≤ AVSS < 0 V |
±2 | ppmFSR/°C | |||
Zero-code (negative full scale) error | All unipolar ranges, AVSS = 0 V | 0.15 | %FSR | |||
All bipolar ranges, –21.5 V ≤ AVSS < 0 V |
0.05 | |||||
Zero-code (negative full scale) error temperature coefficient | All unipolar ranges, AVSS = 0 V All bipolar ranges, –21.5 V ≤ AVSS < 0 V |
±2 | ppm of FSR/°C | |||
Full-scale error(2) | –0.06 | 0.06 | %FSR | |||
Full-scale error temperature coefficient(2) | ±3 | ppm of FSR/°C | ||||
Gain error(1) | –0.06 | 0.06 | %FSR | |||
Gain error temperature coefficient | ±2 | ppm of FSR/°C | ||||
Bipolar-zero (midscale) error | All bipolar ranges, –21.5 V ≤ AVSS < 0 V |
–0.03 | 0.03 | %FSR | ||
Bipolar-zero (midscale) error temperature coefficient | All bipolar ranges, –21.5 V ≤ AVSS < 0 V |
±2 | ppm of FSR/°C | |||
Output voltage drift over time | TA = 40℃, DAC code = full scale, 1000 hours | ±6 | ppm FSR | |||
OUTPUT CHARACTERISTICS | ||||||
VOUT | Output voltage | 0 | 5 | V | ||
20% overrange | 0 | 6 | ||||
0 | 10 | |||||
20% overrange | 0 | 12 | ||||
0 | 20 | |||||
20% overrange | 0 | 24 | ||||
0 | 40 | |||||
-5 | 5 | |||||
20% overrange | -6 | 6 | ||||
–10 | 10 | |||||
20% overrange | –12 | 12 | ||||
–20 | 20 | |||||
Output voltage headroom and footroom | to AVSS and AVDD
−10 mA ≤ load current ≤ 10 mA |
1.25 | V | |||
to AVSS and AVDD, 5.5 V < AVDD ≤ 41.5 V, −15 mA ≤ load current ≤ 15 mA |
1.5 | |||||
Short circuit current(3) | Full-scale output shorted to AVSS | 40 | mA | |||
Zero-scale output shorted to AVDD, 5.5 V < AVDD ≤ 41.5 V, |
40 | |||||
Zero-scale output shorted to AVDD, 4.5 V ≤ AVDD ≤ 5.5 V |
25 | |||||
Load regulation | DAC at midscale, −15 mA ≤ load current ≤ 15 mA |
50 | µV/mA | |||
CL | Capacitive load(4) | RLOAD = open, CCOMPX pin left floating | 0 | 2 | nF | |
RLOAD = open, CCOMPX = 500 pF ± 10% to VOUTX |
1 | µF | ||||
Load current(4) | 5.5 V < AVDD ≤ 41.5 V | 15 | mA | |||
4.5 V ≤ AVDD ≤ 5.5 V | 10 | |||||
VOUT dc output impedance | DAC code at midscale, DAC unloaded | 0.05 | Ω | |||
DAC code at full scale, DAC unloaded | 0.05 | |||||
DAC code at negative full scale, DAC unloaded |
25 | |||||
VSENSEP dc output impedance | DAC code at midscale, 10-V span | 55 | kΩ | |||
DAC disabled | 45 | |||||
VSENSEN dc output impedance | DAC code at midscale, 10-V span | 45 | kΩ | |||
DAC disabled | 45 | |||||
DYNAMIC PERFORMANCE | ||||||
Output voltage settling time | 5-V span, 1/4 to 3/4 scale and 3/4 to 1/4 scale, settling time to ±2 LSB | 7 | µs | |||
10-V span, 1/4 to 3/4 scale and 3/4 to 1/4 scale, settling time to ±2 LSB | 8 | |||||
20-V span, 1/4 to 3/4 scale and 3/4 to 1/4 scale, settling time to ±2 LSB | 12 | |||||
40-V span, 1/4 to 3/4 scale and 3/4 to 1/4 scale, settling time to ±2 LSB | 22 | |||||
5-V span, 1/4 to 3/4 scale and 3/4 to 1/4 scale, settling time to ±2 LSB, CL = 1 µF, CCOMPX = 500 pF to VOUTX |
0.6 | ms | ||||
10-V span, 1/4 to 3/4 scale and 3/4 to 1/4 scale, settling time to ±2 LSB, CL = 1 µF, CCOMPX = 500 pF to VOUTX |
0.6 | |||||
20-V span, 1/4 to 3/4 scale and 3/4 to 1/4 scale, settling time to ±2 LSB, CL = 1 µF, CCOMPX = 500 pF to VOUTX |
0.6 | |||||
40-V span, 1/4 to 3/4 scale and 3/4 to 1/4 scale, settling time to ±2 LSB, CL = 1 µF, CCOMPX = 500 pF to VOUTX |
1.2 | |||||
Slew rate | 0-V to 5-V range (10% to 90% of full-scale range) | 0.8 | V/µs | |||
All other output ranges except 40-V span (10% to 90% of full-scale range) | 4 | |||||
0-V to 5-V range, CL = 1 µF, CCOMPX = 500 pF to VOUTX |
0.04 | |||||
All other ranges, CL = 1 µF, CCOMPX = 500 pF to VOUTX |
0.04 | |||||
Power-on glitch magnitude | AVSS and AVDD ramped symmetrically, ramp rate = 18 V/ms, output unloaded, internal reference | 0.1 | V | |||
Output enable glitch magnitude | AVSS and AVDD ramped, output unloaded, internal reference, gain = 1x | 0.35 | V | |||
Output noise | 0.1 Hz to 10 Hz, DAC code at midscale, 5-V span, external reference = 2.5 V, output unloaded | 25 | µVPP | |||
0.1 Hz to 10 Hz, DAC code at midscale, 5-V span, internal reference = 2.5 V, output unloaded | 30 | |||||
Output noise density | 1 kHz, DAC code at midscale, 5-V span, output unloaded, external reference | 115 | nV/√Hz | |||
10 kHz, DAC code at midscale, 5-V span, output unloaded, external reference | 105 | |||||
THD | Total harmonic distortion | 1-kHz sine wave on VOUTX, output unloaded, DAC update rate = 400 kHz | 88 | dB | ||
PSRR-AC | Power supply ac rejection ratio | VOUTX = 0 V (midscale), output unloaded, ±10-V output, frequency = 60 Hz, amplitude 200 mVPP, superimposed on AVDD, DVDD or AVSS |
75 | dB | ||
PSRR-DC | Power supply dc rejection ratio | VOUTX = 0 V (midscale), ±10-V output, DVDD = 5 V, AVDD = 15 V ± 20%, AVSS = –15 V, output unloaded |
5 | µV/V | ||
VOUTX = 0 V (midscale), ±10-V output, DVDD = 5 V, AVDD = 15 V, AVSS = –15 V ± 20%, output unloaded |
10 | |||||
VOUTX = 0 V (midscale), ±10-V output, DVDD = 5 V ± 5%, AVDD = 15 V, AVSS = –15 V, output unloaded |
0.2 | mV/V | ||||
Code change glitch impulse | 1-LSB change around midscale, 0-V to 5-V range, output unloaded |
1 | nV-s | |||
1-LSB change around midscale, 0-V to 10-V range, output unloaded |
2 | |||||
1-LSB change around midscale, –5-V to +5-V range, output unloaded |
2 | |||||
1-LSB change around midscale, –10-V to +10-V range, output unloaded |
4 | |||||
Code change glitch amplitude | 1-LSB change around midscale, 0-V to 5-V, 0-V to 10-V, –5-V to +5-V and –10-V to +10-V ranges, output unloaded |
±10 | mV | |||
Channel-to-channel ac crosstalk | 10-V span, full-scale swing on all other channel, measured channel at midscale, output unloaded | 1 | nV-s | |||
Channel-to-channel dc crosstalk | 10-V span, full-scale swing on all other channel, measured channel at midscale, output unloaded | 1 | LSB | |||
Digital crosstalk | 10-V span, full-scale swing on all other input buffer, measured channel at midscale, output unloaded | 1 | nV-s | |||
Digital feedthrough | DAC code at midscale, fSCLK = 1 MHz, output unloaded | 1 | nV-s | |||
EXTERNAL REFERENCE INPUT | ||||||
VREFIO | Reference input voltage | 2.49 | 2.5 | 2.51 | V | |
Reference input current | 50 | µA | ||||
Reference input impedance | 50 | kΩ | ||||
Reference input capacitance | 90 | pF | ||||
INTERNAL REFERENCE | ||||||
Reference output voltage | TA = 25°C | 2.4975 | 2.5025 | V | ||
Reference output drift | 5 | 10 | ppm/°C | |||
Reference output impedance | 0.15 | Ω | ||||
Reference output noise | 0.1 Hz to 10 Hz | 12 | µVPP | |||
Reference output noise density | 10 kHz, VREFIO = 10 nF | 240 | nV/√Hz | |||
Reference load current | 5 | mA | ||||
Reference load regulation | Source | 120 | µV/mA | |||
Reference line regulation | 100 | µV/V | ||||
Reference output drift over time | TA = 40°C, 1000 hours | ±300 | µV | |||
Reference thermal hysteresis | First cycle | ±125 | µV | |||
Additional cycle | ±25 | |||||
DIGITAL INPUTS AND OUTPUTS | ||||||
VIH | Input high voltage | 0.7 × IOVDD | V | |||
VIL | Input low voltage | 0.3 × IOVDD | V | |||
Input current | ±2 | µA | ||||
Input pin capacitance | 2 | pF | ||||
VOH | SDO, high-level output voltage | SDO load current = 0.2 mA | IOVDD – 0.2 | V | ||
VOL | SDO, low-level output voltage | SDO load current = 0.2 mA | 0.4 | V | ||
FAULT, low-level output voltage | FAULT load current = 10 mA | 0.4 | V | |||
Output pin capacitance | 5 | pF | ||||
POWER REQUIREMENTS | ||||||
AIDD | AVDD supply current(5) | Normal mode, internal reference | 8 | mA | ||
Normal mode, external reference | 7 | |||||
Power-down mode | 10 | µA | ||||
DIDD | DVDD supply current(5) | Digital interface static | 8 | mA | ||
AISS | AVSS supply current(5) | Normal mode, internal reference | –8 | mA | ||
Normal mode, external reference | –7 | |||||
Power-down mode | –10 | µA | ||||
IIOVDD | IOVDD supply current(5) | SCLK toggling at 1 MHz | 100 | µA |