JAJSJK9B December   2021  – May 2024 TMAG5328

PRODUCTION DATA  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Magnetic Characteristics
    7. 5.7 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Magnetic Flux Direction
      2. 6.3.2 Magnetic Response
      3. 6.3.3 Output Type
      4. 6.3.4 Sampling Rate
      5. 6.3.5 Adjustable Threshold
        1. 6.3.5.1 Adjustable Resistor
        2. 6.3.5.2 Adjustable Voltage
      6. 6.3.6 Hall Element Location
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Valid TMAG5328 Configurations
    2. 7.2 Typical Applications
      1. 7.2.1 Refrigerator Door Open/Close Detection
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Device Nomenclature
    2. 8.2 ドキュメントの更新通知を受け取る方法
    3. 8.3 サポート・リソース
    4. 8.4 Trademarks
    5. 8.5 静電気放電に関する注意事項
    6. 8.6 用語集
  10. Revision History
  11. 10メカニカル、パッケージ、および注文情報

Detailed Design Procedure

For both applications, the Hall sensor is used to detect if the refrigerator door is open or closed. Both refrigerator doors are different from each other and therefore have different mechanical design. This means the Hall sensor and the magnet are positioned differently from each other. In other terms, if the user wants to detect a specific distance for both refrigerator doors, they must use either a different magnet or a different sensor. For the purpose of this application, there is no flexibility in the choice of magnet. The electronic board can also be reused across platforms and therefore can use the same sensor.

The TMAG5328 is a resistor adjustable Hall effect switch that allows the user to set up whatever threshold is needed between 2mT and 15mT.

For this application, the refrigerator door manufacturer can use the same printed circuit board (PCB) with the same semiconductor content and only has to change the resistor value depending on which refrigerator version is manufactured.

For both refrigerator doors, the opening angle is the same. Now refrigerator door 1 is a thinner model than refrigerator door 2. This means the PCB is located further away for refrigerator door 2 and therefore the sensitivity required to detect the position of the door is impacted.

Knowing the door dimensions, the door opening angle required, and the distance from the magnet to the PCB, it is possible to use a simulation tool that can calculate the magnet strength at the desired position. For refrigerator door 1, the sensitivity calculated is 7.87mT at a distance of 7.025mm. For Refrigerator 2, the sensitivity is 3.49mT at a distance of 16.08mm. Based on those values, a resistor value can be selected from the E48 series. A resistor of 7.87kΩ can be used for refrigerator door 1 and resistor of 3.48kΩ can be used for refrigerator door 2.