JAJSJW5 June 2024
ADVANCE INFORMATION
The OPAx596 is designed for use as an output driver stage with gain and provides a wide, bipolar supply voltage. Combined with the small size of the SOT23-5 package and the low power consumption, these features make this device a great choice for high-channel density systems, such as semiconductor test and manufacturing platforms where many channels are present. In this design example, the OPAx596 is configured for a gain of approximately 17V/V.
PARAMETER | VALUE |
---|---|
Supply voltage | −42.5V to +42.5V |
Input voltage | 0V to 5V |
Output voltage | −42.5V to +42.5V |
Gain | 17V/V |