JAJSJZ4B October 2020 – June 2024 TPS54J061
PRODUCTION DATA
The TPS54J061 can also operate with an externally-supplied VCC. It is important that the external VCC voltage (3.3 V ±5%) be applied and ready before at least one of the VIN or EN signals are applied. This avoids the possibility of sinking current out of the internal LDO and thus ensures a smooth power-up sequence.
A good power-up sequence is where least one of VINUVLO rising threshold or EN rising threshold is satisfied later than the VCCUVLO rising threshold. A practical example is: VIN applied first, then the external bias applied, and then EN signal goes high. When the EN pin voltage rises above the enable threshold voltage, the device enters the start-up sequence as above. A good power-down sequence is the reverse, where either the VINUVLO falling threshold or EN falling threshold is satisfied before the VCCUVLO falling threshold.