JAJSJZ4B October 2020 – June 2024 TPS54J061
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Pin voltage(2) | VIN | –0.3 | 18 | V | |
VIN – SW | DC | –0.3 | 18 | V | |
SW – PGND | –0.3 | 18 | V | ||
VIN – SW | Transient < 20 ns | –4.0 | 25 | V | |
SW – PGND | –5.0 | 21.5 | V | ||
BOOT – SW | –0.3 | 6 | V | ||
BOOT – PGND | –0.3 | 24 | V | ||
EN, PGOOD | –0.3 | 6 | V | ||
TRIP, MODE, SS/REFIN, FB | –0.3 | 6 | V | ||
VCC | –0.3 | 6 | V | ||
Pin voltage differential | AGND - PGND | –0.3 | 0.3 | V | |
Operating Junction Temperature Range, TJ | –40 | 150 | °C | ||
Storage Temperature Range, Tstg | –55 | 150 | °C |