JAJSK36A October 2020 – September 2023 DAC43701-Q1 , DAC53701-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | GPI | Input | General-purpose input. |
2 | SCL | Input | Serial interface clock. This pin must be connected to the supply voltage with an external pullup resistor. |
3 | SDA | Input/Output | Data are clocked into or out of the input register. This pin is a bidirectional, and must be connected to the supply voltage with an external pullup resistor. |
4 | CAP | Input | External capacitor for the internal LDO. Connect a capacitor (approximately 1.5 µF) between CAP and AGND. |
5 | AGND | Ground | Ground reference point for all circuitry on the device. |
6 | VDD | Power | Analog supply voltage: 1.8 V to 5.5 V |
7 | FB | Input | Voltage-feedback pin. |
8 | OUT | Output | Analog output voltage from DAC. |
— | Thermal Pad | Ground | Connect the thermal pad to AGND. |