JAJSK82C June 2020 – August 2022 BQ25792
PRODUCTION DATA
For this design example, use the parameters shown in the table below.
PARAMETER | VALUE |
---|---|
VBUS voltage range | 5 V to 20 V |
Input current limit (IINDPM[8:0]) | 3.0 A |
Fast charge current limit (ICHG[8:0]) | 3.0 A |
Battery regulation voltage (VREG[10:0]) | 8.4 V |