JAJSKF2B November 2020 – November 2021 ADS131B04-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||
Zin | Differential input impedance | Global-chop disabled | 25 | MΩ | ||
Global-chop enabled | 300 | |||||
All power modes, all data rates | See Table 8-2 | |||||
Absolute input current | Global-chop disabled, VAINxP = VAINxN = 0 V | ±1 | nA | |||
Global-chop enabled, VAINxP = VAINxN = 0 V | ±1 | |||||
Differential input current | Global-chop disabled, VAINxP = VAINxN = 0 V | ±50 | pA | |||
Global-chop enabled, VAINxP = VAINxN = 0 V | ±30 | |||||
ADC CHARACTERISTICS | ||||||
Resolution | 24 | Bits | ||||
Gain settings | 1, 2, 4, 8, 16, 32, 64, 128 | |||||
fDATA | Data rate | High-resolution mode, fCLKIN = 8.192 MHz | 250 | 32k | SPS | |
Low-power mode, fCLKIN = 4.096 MHz | 125 | 16k | ||||
Very-low-power mode, fCLKIN = 2.048 MHz | 62.5 | 8k | ||||
ADC PERFORMANCE | ||||||
INL | Integral nonlinearity (best fit) | Differential-ended input | 10 | ppm of FSR | ||
Offset error (input referred) | Global-chop disabled | –800 | ±200 | 800 | µV | |
Global-chop enabled, channel 2 | –2 | ±0.3 | 2 | |||
Global-chop enabled, channel 0, 1, 3 | –4 | ±0.4 | 4 | |||
Offset drift | Global-chop disabled, gain = 1 to 4 | 100 | 500 | nV/°C | ||
Global-chop disabled, gain = 8 to 128 | 50 | 200 | ||||
Global-chop enabled, channel 2 | 7 | 15 | ||||
Global-chop enabled, channel 0, 1, 3 | 10 | 30 | ||||
Offset error long-term drift | 1000 hours at TA = 85°C, global-chop disabled | 0.8 | μV | |||
1000 hours at TA = 85°C, global-chop enabled | 0.25 | |||||
Gain error | Including error of internal voltage reference, TA = 25°C | –0.7% | ±0.2% | 0.7% | ||
Gain drift | Including drift of internal voltage reference, TA = –40°C to +85°C, gain = 1 to 4 |
8 | 30 | ppm/°C | ||
Including drift of internal voltage reference, TA = –40°C to +85°C, gain = 8 to 128 |
7 | 25 | ||||
Including drift of internal voltage reference, TA = –40°C to +125°C |
13 | 40 | ||||
Gain error long-term drift | 1000 hours at TA = 85°C, gain = 1, including drift of internal voltage reference |
250 | ppm | |||
CMRR | Common-mode rejection ratio | At dc, global-chop disabled, gain = 1 | 96 | dB | ||
At dc, global-chop enabled, gain = 1 | 128 | |||||
fCM = 50 Hz or 60 Hz, global-chop disabled, gain = 1 | 89 | |||||
fCM = 50 Hz or 60 Hz, global-chop enabled, gain = 1 | 106 | |||||
PSRR | Power-supply rejection ratio | AVDD at dc, global-chop disabled, gain = 1 | 81 | dB | ||
AVDD at dc, global-chop enabled, gain = 1 | 116 | |||||
DVDD at dc, global-chop disabled, gain = 1 | 109 | |||||
DVDD at dc, global-chop enabled, gain = 1 | 117 | |||||
Input-referred noise | Gain = 1 | 5.42 | µVRMS | |||
Gain = 8 | 1.29 | |||||
All gains, all data rates | See Table 7-1 | |||||
During fast start-up | 1.5 | mVRMS | ||||
Crosstalk | fIN = 50 Hz or 60 Hz | –120 | dB | |||
INTERNAL VOLTAGE REFERENCE | ||||||
VREF | Internal reference voltage | 1.2 | V | |||
INTERNAL OSCILLATOR | ||||||
fOSC | Frequency | 8.192 | MHz | |||
Accuracy | –5% | ±0.5% | 2.5% | |||
Frequency long-term drift | 1000 hours at TA = 85°C | 0.2% | ||||
DIGITAL INPUTS/OUTPUTS | ||||||
VIL | Logic input level, low | DGND | 0.2 DVDD | V | ||
VIH | Logic input level, high | 0.8 DVDD | DVDD | V | ||
VOL | Logic output level, low | IOL = –1 mA | 0.2 DVDD | V | ||
VOH | Logic output level, high | IOH = 1 mA | 0.8 DVDD | V | ||
IIN | Input current | DGND < VDigital Input < DVDD | –1 | 1 | µA | |
POWER SUPPLY | ||||||
IAVDD | Analog supply current | High-resolution mode, gain = 1, 2 | 5.6 | 6.8 | mA | |
High-resolution mode, gain = 4 to 128 | 6.4 | 8 | ||||
Low-power mode, gain = 1, 2 | 2.8 | 3.4 | ||||
Low-power mode, gain = 4 to 128 | 3.2 | |||||
Very-low-power mode, gain = 1, 2 | 1.4 | 2 | ||||
Very-low-power mode, gain = 4 to 128 | 1.6 | |||||
Standby mode | 0.4 | µA | ||||
Internal oscillator | 140 | |||||
IDVDD | Digital supply current(1) | High-resolution mode | 0.4 | 0.5 | mA | |
Low-power mode | 0.2 | 0.3 | ||||
Very-low-power mode | 0.1 | 0.2 | ||||
Standby mode(2) | 1.2 | µA | ||||
PD | Power dissipation | High-resolution mode, gain = 1, 2 | 19.8 | 24.1 | mW | |
High-resolution mode, gain = 4 to 128 | 22.4 | 28.1 | ||||
Low-power mode, gain = 1, 2 | 9.9 | 12.2 | ||||
Very-low-power mode, gain = 1, 2 | 5 | 7.3 |