JAJSKF5D September 2021 – November 2024 TPSM82864A , TPSM82866A
PRODMIX
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage(2) | VIN, EN, VOS, FB, PG, VSET/MODE | –0.3 | 6 | V |
SW (DC), VOUT | –0.3 | VIN + 0.3 | ||
SW (AC, less than 10ns)(3) | –2.5 | 10 | ||
ISINK_PG | Sink current at PG | 2 | mA | |
TJ | Junction temperature | –40 | 125 | °C |
Tstg | Storage temperature | –40 | 125 | °C |