JAJSKH4A April 2022 – May 2024 TUSB1104
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
4-level Inputs | ||||||
4-Level VTH | Threshold 0 / R | VCC = 3.3 V | 0.55 | V | ||
4-Level VTH | Threshold R/ Float | VCC = 3.3 V | 1.65 | V | ||
4-Level VTH | Threshold Float / 1 | VCC33 = 3.3 V | 2.7 | V | ||
IIH | High level input current with internal resistors disabled. | VCC = 3.6 V; VIN = 3.6 V | -5 | 5 | µA | |
IIL | Low level input current with internal resistors disabled | VCC = 3.6 V; VIN = 0 V | -1 | 1 | µA | |
IIH-REN | High level input current with internal resistors enabled. | VCC = 3.6 V; VIN = 3.6 V | 20 | 60 | µA | |
IIL-REN | Low level input current with internal resistors enabled. | VCC = 3.6 V; VIN = 0 V | –100 | -40 | µA | |
RPU | Internal pullup resistance | 48 | kΩ | |||
RPD | Internal pulldown resistance | 98 | kΩ | |||
2-State CMOS Input (EN, SLP_S0#) | ||||||
VIH | High-level input voltage | 1.2 | 3.6 | V | ||
VIL | Low-level input voltage | -0.3 | 0.6 | V | ||
RPU | Internal pullup resistance (EN, SLP_S0#) | 250 | 400 | 550 | kΩ | |
IIH | High-level input current (EN, SLP_S0#) | VIN = 3.6 V; MODE != "F"; VIO_SEL = "0" or "R"; | -5 | 5 | µA | |
IIL | Low-level input current (EN, SLP_S0#) | VIN = GND, VCC = 3.6 V; MODE != "F"; VIO_SEL = "0" or "R"; | –11 | 11 | µA | |
I2C Control Pins (SCL, SDA) | ||||||
VIH_1p8V | High-level input voltage when configured for 1.8V I2C level | MODE = "F"; VIO_SEL = "R" or "1"; | 1.2 | 3.6 | V | |
VIL_1p8V | Low-level input voltage when configured for 1.8V I2C level | MODE = "F"; VIO_SEL = "R" or "1"; | -0.3 | 0.6 | V | |
VIH_3p3V | High-level input voltage when configured for 3.3V I2C level | MODE = "F"; VIO_SEL = "0" or "F"; | 2.0 | 3.6 | V | |
VIL_3p3V | Low-level input voltage when configured for 3.3V I2C level | MODE = "F"; VIO_SEL = "0" or "F"; | -0.3 | 0.8 | V | |
VOL | Low-level output voltage | MODE = "F"; IOL = 6 mA | 0 | 0.4 | V | |
IOL | Low-level output current | MODE = "F"; VOL = 0.4 V | 20 | mA | ||
II(I2C) | Input current | 0.1 × V(I2C) < Input voltage < 3.3 V | –1 | 1 | µA | |
CI(I2C) | Input capacitance | 10 | pF | |||
C(I2C_FM+_BUS) | I2C bus capacitance for FM+ (1MHz) | 150 | pF | |||
C(I2C_FM_BUS) | I2C bus capacitance for FM (400kHz) | 150 | pF | |||
R(EXT_I2C_FM+) | External resistors on both SDA and SCL when operating at FM+ (1MHz) | C(I2C_FM+_BUS) = 150 pF | 620 | 820 | 910 | Ω |
R(EXT_I2C_FM) | External resistors on both SDA and SCL when operating at FM (400 kHz) | C(I2C_FM_BUS) = 150 pF | 620 | 1500 | 2200 | Ω |