JAJSKH6A April 2022 – May 2024 TUSB1004
PRODUCTION DATA
// (address, data)
// Initial power-on configuration.
(0x0D, 0x03), // Enable both lanes 1 and 2.
(0x0A, 0x91), // Limited redriver, EQ_OVERRIDE and USB 3.2
(0x0B, 0x6F), // SSRX1 limited. Preshoot and de-emphasis.
(0x0C, 0x6C), // SSRX2 limited. Preshoot and de-emphasis.
(0x32, 0xC0), // VOD control
(0x1C, 0x81), // Fast AEQ enable.
(0x1D, 0x10), // Over EQ adjustment
(0x1E, 0x77), // USB connector CRx1/CRx2 long channel EQ setting
(0x20, 0x11), // USB connector CRx1/CRx2 short channel EQ setting
(0x21, 0x55), // SSTX1 and SSTX2 receiver EQ