JAJSKH8A December 2020 – June 2021 TLV320ADC6120
PRODUCTION DATA
Table 9-1 lists the design parameters for this application.
KEY PARAMETER | SPECIFICATION | |||
---|---|---|---|---|
AVDD | 3.3 V | |||
AVDD supply current consumption | >14 mA (PLL on, two-channel recording, fS = 48 kHz) | |||
IOVDD | 1.8 V or 3.3 V | |||
Maximum MICBIAS current | 5 mA (MICBIAS voltage is the same as AVDD) |