JAJSKJ5F November 2020 – July 2024 TMUX7219
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION(2) | ||
---|---|---|---|---|
NAME | RQX | DGK | ||
D | 1 | 1 | I/O | Drain pin. Can be an input or output. |
S1 | 2 | 2 | I/O | Source pin 1. Can be an input or output. |
GND | 3 | 3 | P | Ground (0 V) reference |
VDD | 4 | 4 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
EN | 5 | 5 | I | Active high logic enable, has internal pull-up resistor. When this pin is low, all switches are turned off. When this pin is high, the SEL logic input determine which switch is turned on. |
SEL | 6 | 6 | I | Logic control input, has internal pull-down resistor. Controls the switch connection as shown in Section 7.5. |
VSS | 7 | 7 | P | Negative power supply. This pin is the most negative power-supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VSS and GND. |
S2 | 8 | 8 | I/O | Source pin 2. Can be an input or output. |
Thermal Pad | — | — | The thermal pad is not connected internally. There is no requirement to electrically connect this pad. If connected, it is recommended that the pad be left floating or tied to GND. |