JAJSKJ5F November   2020  – July 2024 TMUX7219

PRODUCTION DATA  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Thermal Information
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Source or Drain Continuous Current
    6. 5.6  ±15 V Dual Supply: Electrical Characteristics 
    7. 5.7  ±15 V Dual Supply: Switching Characteristics 
    8. 5.8  ±20 V Dual Supply: Electrical Characteristics
    9. 5.9  ±20 V Dual Supply: Switching Characteristics
    10. 5.10 44 V Single Supply: Electrical Characteristics 
    11. 5.11 44 V Single Supply: Switching Characteristics 
    12. 5.12 12 V Single Supply: Electrical Characteristics 
    13. 5.13 12 V Single Supply: Switching Characteristics 
    14. 5.14 Typical Characteristics
  7. Parameter Measurement Information
    1. 6.1  On-Resistance
    2. 6.2  Off-Leakage Current
    3. 6.3  On-Leakage Current
    4. 6.4  Transition Time
    5. 6.5  tON(EN) and tOFF(EN)
    6. 6.6  Break-Before-Make
    7. 6.7  tON (VDD) Time
    8. 6.8  Propagation Delay
    9. 6.9  Charge Injection
    10. 6.10 Off Isolation
    11. 6.11 Crosstalk
    12. 6.12 Bandwidth
    13. 6.13 THD + Noise
    14. 6.14 Power Supply Rejection Ratio (PSRR)
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Bidirectional Operation
      2. 7.3.2 Rail-to-Rail Operation
      3. 7.3.3 1.8 V Logic Compatible Inputs
      4. 7.3.4 Integrated Pull-Up and Pull-Down Resistor on Logic Pins
      5. 7.3.5 Fail-Safe Logic
      6. 7.3.6 Latch-Up Immune
      7. 7.3.7 Ultra-Low Charge Injection
    4. 7.4 Device Functional Modes
    5. 7.5 Truth Tables
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Power Amplifier Gate Driver
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Ultrasonic Sensing Gas Meter
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
  10. Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 サポート・リソース
    4. 11.4 Trademarks
    5. 11.5 静電気放電に関する注意事項
    6. 11.6 用語集
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(3)
MIN MAX UNIT
VDD – VSS Supply voltage 48 V
VDD –0.5 48 V
VSS –48 0.5 V
VSEL or VEN Logic control input pin voltage (SEL, EN)(3) –0.5 48 V
ISEL or IEN Logic control input pin current (SEL, EN)(3) –30 30 mA
VS or VD Source or drain voltage (Sx, D)(3) VSS–0.5 VDD+0.5 V
IIK  Diode clamp current(3) –30 30 mA
IS or ID (CONT) Source or drain continuous current (Sx, D) IDC + 10 %(4) mA
TA Ambient temperature –55 150 °C
Tstg Storage temperature –65 150 °C
TJ Junction temperature 150 °C
Ptot Total power dissipation (DGK Package) (5) 460 mW
Total power dissipation (RQX Package) (6) 1110 mW
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
All voltages are with respect to ground, unless otherwise specified.
Pins are diode-clamped to the power-supply rails. Over voltage signals must be voltage and current limited to maximum ratings.
Refer to Source or Drain Continuous Current table for IDC specifications.
For DGK package: Ptot derates linearily above TA = 70°C by 6.7mW/°C.
For RQX package: Ptot derates linearily above TA = 70°C by 16mW/°C.