JAJSKJ5F November 2020 – July 2024 TMUX7219
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tTRAN | Transition time from control input | VS = 18 V RL = 300 Ω, CL = 35 pF Refer to Transition Time |
25°C | 120 | 175 | ns | |
–40°C to +85°C | 190 | ns | |||||
–40°C to +125°C | 205 | ns | |||||
tON (EN) | Turn-on time from enable | VS = 18 V RL = 300 Ω, CL = 35 pF Refer to Turn-on and Turn-off Time |
25°C | 120 | 168 | ns | |
–40°C to +85°C | 185 | ns | |||||
–40°C to +125°C | 195 | ns | |||||
tOFF (EN) | Turn-off time from enable | VS = 18 V RL = 300 Ω, CL = 35 pF Refer to Turn-on and Turn-off Time |
25°C | 120 | 180 | ns | |
–40°C to +85°C | 200 | ns | |||||
–40°C to +125°C | 205 | ns | |||||
tBBM | Break-before-make time delay | VS = 18 V, RL = 300 Ω, CL = 35 pF Refer to Break-Before-Make |
25°C | 45 | ns | ||
–40°C to +85°C | 1 | ns | |||||
–40°C to +125°C | 1 | ns | |||||
TON (VDD) | Device turn on time (VDD to output) |
VDD rise time = 1µs RL = 300 Ω, CL = 35 pF Refer to Turn-on (VDD) Time |
25°C | 0.15 | ms | ||
–40°C to +85°C | 0.17 | ms | |||||
–40°C to +125°C | 0.17 | ms | |||||
tPD | Propagation delay | RL = 50 Ω , CL = 5 pF Refer to Propagation Delay |
25°C | 930 | ps | ||
QINJ | Charge injection | VD = 22 V, CL = 1 nF Refer to Charge Injection |
25°C | –16 | pC | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 100 kHz Refer to Off Isolation |
25°C | –75 | dB | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 1 MHz Refer to Off Isolation |
25°C | –55 | dB | ||
XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 100 kHz Refer to Crosstalk |
25°C | –117 | dB | ||
XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 1MHz Refer to Crosstalk |
25°C | –106 | dB | ||
BW | –3dB Bandwidth | RL = 50 Ω , CL = 5 pF VS = 6 V Refer to Bandwidth |
25°C | 37 | MHz | ||
IL | Insertion loss | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 1 MHz |
25°C | –0.18 | dB | ||
ACPSRR | AC Power Supply Rejection Ratio | VPP = 0.62 V on VDD and VSS RL = 50 Ω , CL = 5 pF, f = 1 MHz Refer to ACPSRR |
25°C | –60 | dB | ||
THD+N | Total Harmonic Distortion + Noise | VPP = 22 V, VBIAS = 22 V RL = 10 kΩ , CL = 5 pF, f = 20 Hz to 20 kHz Refer to THD + Noise |
25°C | 0.0004 | % | ||
CS(OFF) | Source off capacitance | VS = 6 V, f = 1 MHz | 25°C | 34 | pF | ||
CD(OFF) | Drain off capacitance | VS = 6 V, f = 1 MHz | 25°C | 48 | pF | ||
CS(ON), CD(ON) |
On capacitance | VS = 6 V, f = 1 MHz | 25°C | 146 | pF |