JAJSKK6A November 2020 – December 2021 TPS7H4010-SEP
PRODUCTION DATA
Detailed design procedure is described based on a design example. For this design example, use the parameters listed in Table 8-2.
DESIGN PARAMETER | VALUE |
---|---|
Typical input voltage | 12 V |
Output voltage | 5 V |
Output current | 6 A |
Operating frequency | 500 kHz |
Soft-start time | 11 ms |