JAJSKK6A November 2020 – December 2021 TPS7H4010-SEP
PRODUCTION DATA
The EN pin provides electrical on/off control of the device. When the EN pin voltage is below VEN_VCC_L, the device is in shutdown mode. The LDO output voltage VCC = 0 V and the output voltage VOUT = 0 V. In shutdown mode the quiescent current drops to a very low value.