JAJSKM7C November 2020 – July 2022 AWR6843AOP
PRODUCTION DATA
PARAMETER(1)(2) | TEST CONDITIONS | VIOIN = 1.8V | VIOIN = 3.3V | UNIT | ||
---|---|---|---|---|---|---|
tr | Max rise time | Slew control = 0 | CL = 20 pF | 2.8 | 3.0 | ns |
CL = 50 pF | 6.4 | 6.9 | ||||
CL = 75 pF | 9.4 | 10.2 | ||||
tf | Max fall time | CL = 20 pF | 2.8 | 2.8 | ns | |
CL = 50 pF | 6.4 | 6.6 | ||||
CL = 75 pF | 9.4 | 9.8 | ||||
tr | Max rise time | Slew control = 1 | CL = 20 pF | 3.3 | 3.3 | ns |
CL = 50 pF | 6.7 | 7.2 | ||||
CL = 75 pF | 9.6 | 10.5 | ||||
tf | Max fall time | CL = 20 pF | 3.1 | 3.1 | ns | |
CL = 50 pF | 6.6 | 6.6 | ||||
CL = 75 pF | 9.6 | 9.6 |