JAJSKN2B November 2020 – September 2021 TPS25864-Q1 , TPS25865-Q1
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 13.5 V, fSW = 400 kHz, L = 3.3 µH, CSENSE = 141 µF, CPA_BUS = 1 µF, CPB_BUS = 1 µF, TA = 25 °C.
VEN/EULVO = 0 V |
VSET = GND |
VEN/EULVO = VSENSE |
IPA_BUS = 2.4 A | IPB_BUS = 2.4 A |
IPA/B_BUS = 2.4 A | VSET = GND |
RVSET = 80.6 kΩ |
IPA_BUS = 2.4 A | IPB_BUS = 2.4 A |
RFREQ = 49.9 kΩ |