JAJSKN2B November 2020 – September 2021 TPS25864-Q1 , TPS25865-Q1
PRODUCTION DATA
The TPS2586x-Q1 is internally compensated. The internal compensation is designed such that the loop response is stable over the specified operating frequency and output voltage range. TPS25865-Q1 is optimized for transient response over the range of 200 kHz ≤ fsw ≤ 800 kHz.TPS25864-Q1 is optimized for transient response over the range of 200 kHz ≤ fsw ≤ 3 MHz.