JAJSKQ4B February 2020 – May 2021 ISO1640 , ISO1641
PRODUCTION DATA
Table 8-2 lists the ISO164x functional modes.
POWER STATE | INPUT | OUTPUT |
---|---|---|
VCC1 < 2.3 V or VCC2 < 1.7 V | X | Z |
VCC1 > 2.9 V and VCC2 > 2.25 V | L | L |
VCC1 > 2.9 V and VCC2 > 2.25 V | H | Z |
VCC1 > 2.9 V and VCC2 > 2.25 V | Z(2) | Undetermined |