JAJSKR9B June 2007 – July 2021 TRS3221E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(3) | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Maximum data rate | CL = 1000 pF, | RL = 3 kΩ, See Figure 7-1 | RGT package | 250 | 500 | kbit/s | ||
DB or PW package |
150 |
250 |
||||||
tsk(p) | Pulse skew(2) | CL = 1000 pF, | RL = 3 kΩ Figure 7-2 |
RGT package | 50 | ns | ||
CL = 150 pF to 2500 pF, | RL = 3 kΩ to 7 kΩ, See Figure 7-2 |
DB or PW package |
100 | |||||
SR(tr) | Slew rate,
transition region (see Figure 7-1) | VCC = 3.3 V, RL = 3 kΩ to 7 kΩ | CL = 150 pF to 1000 pF | 6 | 30 | V/μs | ||
CL = 150 pF to 2500 pF | 4 | 30 |