JAJSKU3D April 2020 – January 2023 TLV841
PRODUCTION DATA
The TLV841 is a family of very small, accurate, nano-quiescent current voltage supervisors with fixed threshold voltages. TLV841S features a separate SENSE pin for adjustable voltage threshold without losing accuracy, TLV841C features a programable reset time delay using external capacitor, and TLV841M features an active-low manual reset (MR). The TLV841 family provide ±0.5% typical monitor threshold accuracy with hysteresis and glitch immunity.
The adjustable variant of TLV841S has an internal reference voltage of 0.505 V and can be used to accurately monitor any voltage above 0.505 V within the recommended operating conditions. In addition to the adjustable threshold variant, fixed negative threshold voltages (VIT-) can be factory set from 0.8 V to 4.9 V in 100 mV steps. TLV841 is available in a very small (0.73 mm x 0.73 mm) 4-pin BGA package.