JAJSKU4B December 2020 – July 2022 ADC3664
PRODUCTION DATA
The digital output interface utilizes a flexible output bit mapper (Figure 8-34). The bit mapper takes the 14-bit output directly from the ADC or from digital filter block and reformats it to a resolution of 14, 16, 18 or 20-bit. The output serialization factor gets adjusted accordingly for 2-, 1- and 1/2-wire interface mode. The maximum output data rate can not be exceeded independently of output resolution and serialization factor.
When using 16-bit or higher output resolution in non-decimation mode, the 2 LSBs are set to 0.
Table 8-5 provides an overview for the resulting serialization factor depending on output resolution and output modes. Note that the DCLKIN frequency needs to be adjusted accordingly as well. Changing the output resolution to 16-bit, 2-wire mode for example would result in DCLKIN = FS * 4 instead of * 3.5.
The output bit mapper can be used for bypass and decimation filter.
OUTPUT RESOLUTION | Interface | SERIALIZATION | FCLK | DCLKIN | DCLK | D0/D1 |
---|---|---|---|---|---|---|
14-bit (default) | 2-Wire | 7x | FS/2 | FS* 3.5 | FS* 3.5 | FS* 7 |
1-Wire | 14x | FS | FS* 7 | FS* 7 | FS* 14 | |
1/2-Wire | 28x | FS | FS* 14 | FS* 14 | FS* 28 | |
16-bit | 2-Wire | 8x | FS/2 | FS* 4 | FS* 4 | FS* 8 |
1-Wire | 16x | FS | FS* 8 | FS* 8 | FS* 16 | |
1/2-Wire | 32x | FS | FS* 16 | FS* 16 | FS* 32 | |
18-bit | 2-Wire | 9x | FS/2 | FS* 4.5 | FS* 4.5 | FS* 9 |
1-Wire | 18x | FS | FS* 9 | FS* 9 | FS* 18 | |
1/2-Wire | 36x | FS | FS* 18 | FS* 18 | FS* 36 | |
20-bit | 2-Wire | 10x | FS/2 | FS* 5 | FS* 5 | FS* 10 |
1-Wire | 20x | FS | FS* 10 | FS* 10 | FS* 20 | |
1/2-Wire | 40x | FS | FS* 20 | FS* 20 | FS* 40 |
The programming sequence to change the output interface and/or resolution from default settings is shown in Output Interface/Mode Configuration.