JAJSKU4B December 2020 – July 2022 ADC3664
PRODUCTION DATA
The device is primarily configured and controlled using the serial programming interface (SPI) however it can operate in a default configuration without requiring the SPI interface. Furthermore the power down function as well as internal/external reference configuration is possible via pin control (PDN/SYNC and REFBUF pin).
After initial power up, the default operating configuration is shown in Table 8-10.
FEATURE | DEFAULT |
---|---|
Signal Input | Differential |
Clock Input | Differential |
Reference | External |
Decimation | DDC bypass |
Interface | 2-wire |
Output Format | 2s complement |