JAJSKV0 December 2020 LM74500-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VSOURCE SUPPLY VOLTAGE | ||||||
V(SOURCE) | Operating input voltage | 4 | 60 | V | ||
V(SOURCE POR) | VSOURCE POR Rising threshold | 3.9 | V | |||
VSOURCE POR Falling threshold | 2.2 | 2.8 | 3.1 | V | ||
V(SOURCE POR(Hys)) | VSOURCE POR Hysteresis | 0.44 | 0.67 | V | ||
I(SHDN) | Shutdown Supply Current | V(EN) = 0 V | 0.9 | 1.5 | µA | |
I(Q) | Operating Quiescent Current | 80 | 130 | µA | ||
ENABLE INPUT | ||||||
V(EN_IL) | Enable input low threshold | 0.5 | 0.9 | 1.22 | V | |
V(EN_IH) | Enable input high threshold | 1.06 | 2 | 2.6 | ||
V(EN_Hys) | Enable Hysteresis | 0.52 | 1.35 | V | ||
I(EN) | Enable sink current | V(EN) = 12 V | 3 | 5 | µA | |
GATE DRIVE | ||||||
I(GATE) | Peak source current | V(GATE) – V(SOURCE) = 5 V | 3 | 11 | mA | |
Peak sink current | EN= High to Low V(GATE) – V(SOURCE) = 5 V |
2370 | mA | |||
RDSON | discharge switch RDSON | EN = High to Low V(GATE) – V(SOURCE) = 100 mV |
0.4 | 2 | Ω | |
CHARGE PUMP | ||||||
I(VCAP) | Charge Pump source current (Charge pump on) | V(VCAP) – V(SOURCE) = 7 V | 162 | 300 | 600 | µA |
Charge Pump sink current (Charge pump off) | V(VCAP) – V(SOURCE) = 14 V | 5 | 10 | µA | ||
V(VCAP) – V(SOURCE) | Charge pump voltage at V(SOURCE) = 3.2 V | I(VCAP) ≤ 30 µA | 8 | V | ||
V(VCAP) – V(SOURCE) | Charge pump turn on voltage | 10.3 | 11.6 | 13 | V | |
V(VCAP) – V(SOURCE) | Charge pump turn off voltage | 11 | 12.4 | 13.9 | V | |
V(VCAP) – V(SOURCE) | Charge Pump Enable comparator Hysteresis | 0.4 | 0.8 | 1.2 | V | |
V(VCAP UVLO) | V(VCAP) – V(SOURCE) UV release at rising edge | 5.7 | 6.5 | 7.5 | V | |
V(VCAP UVLO) | V(VCAP) – V(SOURCE) UV threshold at falling edge | 5.05 | 5.4 | 6.2 | V |