JAJSKW0B December 2020 – October 2022 ADC3681 , ADC3682 , ADC3683
PRODUCTION DATA
The ADC368x contains a MUX in front of the digital decimation filter which allows ADC ChA to be connected to DDC ChB and vice versa. This feature is enabled and controlled using the SPI interface. Subsequently the output interface corresponds to the DDC channel A and B.