JAJSKX7A July 2021 – December 2021 TCA9536
PRODUCTION DATA
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
DGK | DTM | NAME | ||
1 | 1 | P0 | I/O | P-port input-output. Push-pull design structure. Internal pull-up resistor enabled by default. |
2 | 8 | P1 | I/O | P-port input-output. Push-pull design structure. Internal pull-up resistor enabled by default. |
3 | 2 | P2 | I/O | P-port input-output. Push-pull design structure. Internal pull-up resistor enabled by default. |
4 | 3 | GND | — | Ground |
5 | 4 | P3/INT | I/O | P-port input-output. Push-pull design structure. When configured as INT, operates as open drain. Internal pull-up resistor enabled by default. |
6 | 5 | SCL | I/O | Serial clock bus. Connect to VCC through a pull-up resistor |
7 | 6 | SDA | I/O | Serial data bus. Connect to VCC through a pull-up resistor |
8 | 7 | VCC | — | Supply voltage |