JAJSKX7A July 2021 – December 2021 TCA9536
PRODUCTION DATA

| Standard mode | (fSCL = 100 kHz, tr = 1 μs) | |
| Fast mode | (fSCL = 400 kHz, tr = 300 ns) | |
| Fast mode plus | (fSCL = 1000 kHz, tr = 120 ns) | |

| VOL = 0.2 x VDPUX , IOL = 2 mA when VDPUX ≤ 2 V | ||
| VOL = 0.4 V, IOL = 3 mA when VDPUX > 2 V |