IP(1)(2)(3) | VOLTAGE DOMAIN | VOLTAGE (V) (MAX) | FREQUENCY (MHz) (MAX) | Tj(°C) | POH |
---|
All | 100% | All | All Supported OPPs | Automotive -40°C to 125°C(4) | 20000 |
All |
100% |
All |
All Supported OPPs |
Extended -40°C to 105°C |
100000 |
All |
100% |
All |
All Supported OPPs |
Commercial 0°C to 90°C |
100000 |
(1) This information is provided solely for your convenience and does not extend or modify the warranty provided under TI's standard terms and conditions for TI semiconductor products.
(2) Unless specified in the table above, all voltage domains and operating conditions are supported in the device at the noted temperatures.
(3) POH is a function of voltage, temperature and time. Usage at higher voltages and temperatures will result in a reduction in POH.
(4) Automotive profile is defined as 20000 power on hours with a junction temperature as follows: 5%@-40°C, 65%@70°C, 20%@110°C, and 10%@125°C.