JAJSKY8K February 2019 – April 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1
PRODUCTION DATA
Table 6-29 represents VPFE timnig conditions.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
INPUT CONDITIONS | ||||
SRI | Input slew rate | 1.3 | 2.64 | V/ns |
PCB CONNECTIVITY REQUIREMENTS | ||||
td(Trace Mismatch Delay) | Propagation delay mismatch across all traces | 50 | ps |
Table 6-30, Figure 6-39, and Figure 6-40 represent timing requirements for VPFE0.
NO.(1) | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
V1 | tc(pclk) | Cycle time, VPFE0_PCLK | 6.06(1) | ns | |
V2 | tw(pclkH) | Pulse duration, VPFE0_PCLK high | 0.45 × P(2) | ns | |
V3 | tw(pclkL) | Pulse duration, VPFE0_PCLK low | 0.45 × P(2) | ns | |
V4 | tsu(ctrlV-pclkV) | Setup time, control signals (VPFE0_HD, VPFE0_VD, VPFE0_WEN, VPFE0_FIELD) valid before VPFE0_PCLK transition | 2.12 | ns | |
V5 | tsu(dataV-pclkV) | Setup time, VPFE0_DATA[15:0] valid before VPFE0_PCLK transition | 2.38 | ns | |
V6 | th(pclkV-ctrlV/dataV) | Hold time, control signals (VPFE0_HD, VPFE0_VD, VPFE0_WEN, VPFE0_FIELD) and VPFE0_DATA[15:0] valid after VPFE0_PCLK transition | -0.05 | ns |
For more information, see Video Processing Front End (VPFE) section in Peripherals chapter in the device TRM.