JAJSKY8K February 2019 – April 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
BALL NAMES in Mode 0: MMC1_CLK, MMC1_CMD, MMC1_DAT[3:0], MMC2_CLK, MMC2_CMD, MMC2_DAT[3:0] | ||||||
BALL NUMBERS:P25 / R29 / R24 / P24 / R25 / R26 / T26 / T25 / T24 / T27 / T29 / T28 | ||||||
1.8-V MODE | ||||||
VIL | Input low-level threshold | 0.58 | V | |||
VILSS | Input low-level threshold steady state | 0.58 | V | |||
VIH | Input high-level threshold | 1.27 | V | |||
VIHSS | Input high-level threshold steady state | 1.7 | V | |||
VHYS | Input Hysteresis Voltage | 150 | mV | |||
IIN | Input Leakage Current | VI = 1.8 V or 0 V | ±10 | µA | ||
RPU | Pull-up Resistor | 40 | 50 | 60 | kΩ | |
RPD | Pull-down Resistor | 40 | 50 | 60 | kΩ | |
VOL | Output low-level voltage | 0.45 | V | |||
VOH | Output high-level voltage | VDDSHV- 0.45(1) | V | |||
IOL | Low Level Output Current | VOL(MAX) | 4 | mA | ||
IOH | High Level Output Current | VOH(MAX) | 4 | mA | ||
SRI(3) | Input Slew Rate | 18f(2) or 1.8E+6 |
V/s | |||
3.3-V Mode | ||||||
VIL | Input low-level threshold | 0.25 × VDDSHV(1) | V | |||
VILSS | Input low-level threshold steady state | 0.15 × VDDSHV(1) | V | |||
VIH | Input high-level threshold | 0.625 × VDDSHV(1) | V | |||
VIHSS | Input high-level threshold steady state | 0.625 × VDDSHV(1) | V | |||
VHYS | Input Hysteresis Voltage | 150 | mV | |||
IIN | Input Leakage Current | VI = 1.8 V or 0 V | ±10 | µA | ||
RPU | Pull-up Resistor | 40 | 50 | 60 | kΩ | |
RPD | Pull-down Resistor | 40 | 50 | 60 | kΩ | |
VOL | Output low-level voltage | 0.125 × VDDSHV(1) | V | |||
VOH | Output high-level voltage | 0.75 × VDDSHV(1) | V | |||
IOL | Low Level Output Current | VOL(MAX) | 6 | mA | ||
IOH | High Level Output Current | VOH(MAX) | 10 | mA | ||
SRI(3) | Input Slew Rate | 33f(2) or 3.3E+6 |
V/s |