JAJSKZ0A August 2021 – May 2022 ADC08DJ5200RF
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DEVICE (SAMPLING) CLOCK (CLK+, CLK–) | ||||||
tAD | Sampling (aperture) delay from the CLK± rising edge (dual-channel mode) or rising and falling edge (single-channel mode) to sampling instant | TAD_COARSE = 0x00, TAD_FINE = 0x00, and TAD_INV = 0 | 360 | ps | ||
tTAD(MAX) | Maximum tAD adjust programmable delay, not including clock inversion (TAD_INV = 0) | Coarse adjustment (TAD_COARSE = 0xFF) | 289 | ps | ||
Fine adjustment (TAD_FINE = 0xFF) | 4.9 | ps | ||||
tTAD(STEP) | tAD adjust programmable delay step size | Coarse adjustment (TAD_COARSE) | 1.13 | ps | ||
Fine adjustment (TAD_FINE) | 19 | fs | ||||
tAJ | Aperture jitter, rms | Minimum tAD adjust coarse setting (TAD_COARSE = 0x00, TAD_INV = 0), dither disabled (ADC_DITH_EN = 0) | 50 | fs | ||
tAJ | Aperture jitter, rms | Minimum tAD adjust coarse setting (TAD_COARSE = 0x00, TAD_INV = 0), dither enabled (ADC_DITH_EN = 1) | 60 | fs | ||
tAJ | Aperture jitter, rms | Maximum tAD adjust coarse setting (TAD_COARSE = 0xFF) excluding TAD_INV (TAD_INV = 0), dither disabled (ADC_DITH_EN = 0) | 65(3) | fs | ||
tAJ | Aperture jitter, rms | Maximum tAD adjust coarse setting (TAD_COARSE = 0xFF) excluding TAD_INV (TAD_INV = 0), dither enabled (ADC_DITH_EN = 1) | 74(3) | fs | ||
SERIAL DATA OUTPUTS (DA[7:0]+, DA[7:0]–, DB[7:0]+, DB[7:0]–) | ||||||
fSERDES | Serialized output bit rate | 1 | 17.16 | Gbps | ||
UI | Serialized output unit interval | 58.2 | 1000 | ps | ||
tTLH | Low-to-high transition time (differential) | 20% to 80%, 8H8L test pattern, 13.0 Gbps | 18.6 | ps | ||
tTHL | High-to-low transition time (differential) | 20% to 80%, 8H8L test pattern, 13.0 Gbps | 18.4 | ps | ||
DDJ | Data dependent jitter, peak-to-peak | PRBS-7 test pattern, JMODE = 5, 13.0 Gbps | 7.1 | ps | ||
DDJ | Data dependent jitter, peak-to-peak | PRBS-9 test pattern, JMODE = 44, 10.725 Gbps | 7.1 | ps | ||
DCD | Even-odd jitter, peak-to-peak | PRBS-7 test pattern, JMODE = 5, 13.0 Gbps | 0.22 | ps | ||
DCD | Even-odd jitter, peak-to-peak | PRBS-9 test pattern, JMODE = 44, 10.725 Gbps | 0.06 | ps | ||
EBUJ | Effective bounded uncorrelated jitter, peak-to-peak | PRBS-7 test pattern, JMODE = 5, 13.0 Gbps | 1.7 | ps | ||
EBUJ | Effective bounded uncorrelated jitter, peak-to-peak | PRBS-9 test pattern, JMODE = 44, 10.725 Gbps | 0.30 | ps | ||
RJ | Unbounded random jitter, RMS | 8H8L test pattern, JMODE = 5, 13.0 Gbps | 0.75 | ps | ||
RJ | Unbounded random jitter, RMS | 8H8L test pattern, JMODE = 44, 10.725 Gbps | 1.1 | ps | ||
TJ | Total jitter, peak-to-peak, with unbounded random jitter portion defined with respect to a BER = 1e-15 (Q = 7.94) | PRBS-7 test pattern, JMODE = 5, 13.0 Gbps | 18.5 | ps | ||
TJ | Total jitter, peak-to-peak, with unbounded random jitter portion defined with respect to a BER = 1e-15 (Q = 7.94) | PRBS-9 test pattern, JMODE = 44, 10.725 Gbps | 25.4 | ps | ||
ADC CORE LATENCY | ||||||
tADC | Deterministic delay from the CLK± edge that samples the reference sample to the CLK± edge that samples SYSREF going high(1) | JMODE = 5, 44 | -9.5 | tCLK cycles | ||
JMODE = 7 | -10 | tCLK cycles | ||||
JMODE = 6, 50 | -13.5 | tCLK cycles | ||||
JMODE = 8, 51 | -14 | tCLK cycles | ||||
JMODE = 34 | 6.5 | tCLK cycles | ||||
JMODE = 35 | 6 | tCLK cycles | ||||
JMODE = 45 | -10.0 | tCLK cycles | ||||
JESD204C AND SERIALIZER LATENCY | ||||||
tTX | Delay from the CLK± rising edge that samples SYSREF high to the first bit of the multiframe (8B/10B encoding) or extended multiblock (64B/66B encoding) on the JESD204C serial output lane corresponding to the reference sample of tADC(2) | JMODE = 5 | 143 | 168 | tCLK cycles | |
JMODE = 6, 8 | 191 | 215 | ||||
JMODE = 7 | 143 | 168 | ||||
JMODE = 34 | 102 | 119 | ||||
JMODE = 35 | 103 | 119 | ||||
JMODE = 44, 45 | 179 | 202 | ||||
JMODE = 50 | 267 | 291 | ||||
JMODE = 51 | 268 | 291 | ||||
SERIAL PROGRAMMING INTERFACE (SDO) | ||||||
t(OZD) | Delay from the falling edge of the 16th SCLK cycle during read operation for SDO transition from tri-state to valid data | 1 | ns | |||
t(ODZ) | Delay from the SCS rising edge for SDO transition from valid data to tri-state | 10 | ns | |||
t(OD) | Delay from the falling edge of SCLK during read operation to SDO valid | 1 | 12 | ns |