JAJSL32A August 2021 – December 2021 AMC1350
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power-supply voltage | High-side VDD1 to GND1 | –0.3 | 6.5 | V |
Low-side VDD2 to GND2 | –0.3 | 6.5 | ||
Analog input voltage | INP, INN | –15 | 15 | V |
Analog output voltage | OUTP, OUTN | GND2 – 0.5 | VDD2 + 0.5 | V |
Input current | Continuous, any pin except power-supply pins | –10 | 10 | mA |
Temperature | Junction, TJ | 150 | °C | |
Storage, Tstg | –65 | 150 |