JAJSL62 February 2021 INA183
PRODUCTION DATA
The device is powered from the IN+ pin with a voltage from 2.7 V to 26 V. The voltage at the output will also be limited by this voltage during overload or fault conditions. Also, the INA183 can withstand the full input signal range up to 26 V on the IN– pin, regardless of whether the device has power applied or not.