JAJSL62 February 2021 INA183
PRODUCTION DATA
#GUID-3190B1B4-0069-4E11-8BA2-EDFF21C22604/T4876994-7 lists the design setup for this application.
DESIGN PARAMETERS | EXAMPLE VALUE |
---|---|
High-side supply voltage (VIN+) | 12 V |
Maximum sense current (IMAX) | 5 A |
Gain option | 50 V/V |