JAJSL62 February 2021 INA183
PRODUCTION DATA
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT | |||||||
VCM | Common-mode input range | TA = –40 °C to +125 °C | 2.7 | 26 | V | ||
CMRR | Common-mode rejection ratio | VIN+ = 2.7 V to 26 V, VSENSE = 10 mV, TA = –40 °C to +125 °C |
100 | 120 | dB | ||
VOS | Offset voltage, RTI (1) | VCM = 12 V | ±25 | ±170 | μV | ||
dVOS/dT | RTI vs temperature | TA = –40 °C to +125 °C | 0.1 | 0.5 | μV/°C | ||
IIB | Input bias current (IB-) | VSENSE = 0 mV | 30 | 40 | μA | ||
OUTPUT | |||||||
G | Gain | A1 devices | 50 | V/V | |||
A2 devices | 100 | V/V | |||||
A3 devices | 200 | V/V | |||||
EG | Gain error | VOUT = 0.5 V to VIN+ – 0.5 V, TA = –40 °C to +125 °C |
±0.1% | ±0.4% | |||
Gain error vs temperature | TA = –40 °C to +125 °C | 3 | 10 | ppm/°C | |||
Nonlinearity error | VOUT = 0.5 V to VIN+ – 0.5 V | ±0.01% | |||||
Maximum capacitive load | No sustained oscillation | 1 | nF | ||||
VOLTAGE OUTPUT | |||||||
VSP | Swing to IN+ | RL = 10 kΩ to GND, TA = –40 °C to +125 °C | (VIN+) – 0.05 | (VIN+) – 0.2 | V | ||
VSN | Swing to GND | RL = 10 kΩ to
GND, VIN+ - VIN- = -10 mV, TA = –40 °C to +125 °C |
(VGND) + 0.005 | (VGND) + 0.05 | V | ||
FREQUENCY RESPONSE | |||||||
BW | Bandwidth | A1 devices | CLOAD = 10 pF | 80 | kHz | ||
A2 devices | CLOAD = 10 pF | 30 | kHz | ||||
A3 devices | CLOAD = 10 pF | 14 | kHz | ||||
SR | Slew rate | 0.4 | V/μs | ||||
NOISE, RTI (1)
|
|||||||
Voltage noise density | 25 | nV/√Hz | |||||
POWER SUPPLY | |||||||
IQ | Quiescent current, (IN+) | VSENSE = 0 mV | 83 | 130 | μA | ||
IQ over temperature | TA = –40 °C to +125 °C | 140 | μA |