JAJSL68A April 2021 – February 2022 TPS23882B
PRODUCTION DATA
For systems requiring either more accurate system power monitoring or precise Port Power Policing accuracy, TI recommends that 0.1% RSENSE resistors be used.
In addition to the MOSFET RDS(on) and BVDSS characteristics, the power MOSFET SOA ratings also must be taken into consideration when selecting these components for your system design. TI recommends that a MOSFET be chosen with an SOA rating that exceeds the inrush and operational foldback characteristic curves as shown in Figure 9-2 and Figure 9-3. When using the standard current foldback (ALTIRn or ALTFBn = 0) options, TI recommends the CSD19538Q3A 100V N-Channel MOSFET.