JAJSL82 December 2021 AMC1350-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
---|---|---|---|---|
PD | Maximum power dissipation (both sides) | VDD1 = VDD2 = 5.5 V | 96 | mW |
PD1 | Maximum power dissipation (high-side) | VDD1 = 3.6 V | 29 | mW |
VDD1 = 5.5 V | 51 | |||
PD2 | Maximum power dissipation (low-side) | VDD2 = 3.6 V | 26 | mW |
VDD2 = 5.5 V | 45 |