JAJSL98D October 2020 – February 2024 LMG3522R030-Q1
PRODUCTION DATA
The LMG3522R030-Q1 only requires an unregulated VDD power supply from 7.5 V to 18 V. The low-side supply can be obtained from the local controller supply. The supply of the high-side device must come from an isolated supply or a bootstrap supply.