JAJSL98D October 2020 – February 2024 LMG3522R030-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
NC1 | 1, 16 | — | Used to anchor QFN package to PCB. Pins must be soldered to PCB landing pads. The PCB landing pads are non-solder mask defined pads and must not be physically connected to any other metal on the PCB. Internally connected to DRAIN. |
DRAIN | 2–15 | P | GaN FET drain. Internally connected to NC1. |
NC2 | 17, 27, 43, 47, 52 | — | Used to anchor QFN package to PCB. Pins must be soldered to PCB landing pads. The PCB landing pads are non-solder mask defined pads and must not be physically connected to any other metal on the PCB. Internally connected to SOURCE and THERMAL PAD. |
SOURCE | 18–26, 28–39 | P | GaN FET source. Internally connected to NC2 and THERMAL PAD. |
VNEG | 40, 41 | P | Internal buck-boost converter negative output. Used as the negative supply to turn off the depletion mode GaN FET. Bypass to SOURCE with a 2.2-µF capacitor. |
BBSW | 42 | P | Internal buck-boost converter switch pin. Connect an inductor from this point to SOURCE. |
VDD | 44 | P | Device input supply. |
IN | 45 | I | CMOS-compatible non-inverting input used to turn the FET on and off. |
FAULT | 46 | O | Push-pull digital output that asserts low during a fault condition. Refer to Fault Detection for details. |
OC | 48 | O | Push-pull digital output that asserts low during overcurrent and short-circuit fault conditions. Refer to Fault Detection for details. |
TEMP | 49 | O | Push-pull digital output that gives information about the GaN FET temperature. Outputs a fixed 9-kHz pulsed waveform. The device temperature is encoded as the duty cycle of the waveform. |
RDRV | 50 | I | Drive-strength selection pin. Connect a resistor from this pin to SOURCE to set the turn-on drive strength to control slew rate. Tie the pin to SOURCE to enable 150 V/ns and tie the pin to LDO5V to enable 100 V/ns. |
LDO5V | 51 | P | 5-V LDO output for external digital isolator. If using this externally, connect a 0.1-µF or greater capacitor to SOURCE. |
THERMAL PAD | — | — | Thermal pad. Internally connected to SOURCE and NC2. |