JAJSLE0B March 2021 – November 2022 TMUX7411F , TMUX7412F , TMUX7413F
PRODMIX
PARAMETER | VALUE |
---|---|
Positive supply (VDD) mux | +15 V |
Negative supply (VSS) mux | −15 V |
Power board supply voltage | 24 V |
Input or output signal range non-faulted | −15 V to 15 V |
Overvoltage protection levels | −60 V to 60 V |
Control logic thresholds | 1.8 V compatible, up to 44 V |
Temperature range | −40°C to +125°C |