JAJSLE6C July 2020 – July 2024 TMUX6234
PRODUCTION DATA
at TA = 25°C (unless otherwise noted)
VDD = 15 V, VSS = -15 V |
VDD = 12 V, VSS = 0 V |
VDD = 15 V, VSS = -15 V |
VDD = 12 V, VSS = 0 V |
VDD = 15 V, VSS = -15 V, TA = 25°C |
VDD = 15 V, VSS = -15 V |
VDD = 5 V, VSS = -5 V |
VDD = 36 V, VSS = 0 V |
VDD = 36 V, VSS = 0 V |
VDD = 36 V, VSS = 0 V |
VDD = 15 V, VSS = -15 V |
VDD = +15 V, VSS = -15 V |