JAJSLE6C July   2020  – July 2024 TMUX6234

PRODUCTION DATA  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Thermal Information
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Source or Drain Continuous Current
    6. 5.6  36 V Single Supply: Electrical Characteristics 
    7. 5.7  36 V Single Supply: Switching Characteristics 
    8. 5.8  ±15 V Dual Supply: Electrical Characteristics 
    9. 5.9  ±15 V Dual Supply: Switching Characteristics 
    10. 5.10 12 V Single Supply: Electrical Characteristics 
    11. 5.11 12 V Single Supply: Switching Characteristics 
    12. 5.12 ±5 V Dual Supply: Electrical Characteristics 
    13. 5.13 ±5 V Dual Supply: Switching Characteristics 
    14. 5.14 Typical Characteristics
  7. Parameter Measurement Information
    1. 6.1  On-Resistance
    2. 6.2  Off-Leakage Current
    3. 6.3  On-Leakage Current
    4. 6.4  Transition Time
    5. 6.5  tON(EN) and tOFF(EN)
    6. 6.6  Break-Before-Make
    7. 6.7  tON (VDD) Time
    8. 6.8  Propagation Delay
    9. 6.9  Charge Injection
    10. 6.10 Off Isolation
    11. 6.11 Crosstalk
    12. 6.12 Bandwidth
    13. 6.13 THD + Noise
    14. 6.14 Power Supply Rejection Ratio (PSRR)
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Bidirectional Operation
      2. 7.3.2 Rail-to-Rail Operation
      3. 7.3.3 1.8 V Logic Compatible Inputs
      4. 7.3.4 Fail-Safe Logic
      5. 7.3.5 Latch-Up Immune
      6. 7.3.6 Ultra-Low Charge Injection
    4. 7.4 Device Functional Modes
    5. 7.5 Truth Tables
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 サポート・リソース
    4. 9.4 Trademarks
    5. 9.5 静電気放電に関する注意事項
    6. 9.6 用語集
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

TMUX6234 TMUX6234 PW Package, 20-Pin TSSOP (Top View)Figure 4-1 TMUX6234 PW Package, 20-Pin TSSOP (Top View)
TMUX6234 TMUX6234 RRQ Package, 20-Pin WQFN (Top View)Figure 4-2 TMUX6234 RRQ Package, 20-Pin WQFN (Top View)
Table 4-1 Pin Functions TMUX6234
PIN TYPE(1) DESCRIPTION (2)
NAME PW NO. RRQ NO.
D1 3 1 I/O Drain pin 1. Can be an input or output.
D2 8 6 I/O Drain pin 2. Can be an input or output.
D3 13 11 I/O Drain pin 3. Can be an input or output.
D4 18 15 I/O Drain pin 4. Can be input or output
EN 15 18 I Active low logic enable; has internal pull-down resistor. The SELx logic inputs determine switch connections when this pin is low (see Section 7.5).
GND 6 4 P Ground (0 V) reference.
S1A 2 20 I/O Source pin 1A. Can be an input or output.
S1B 4 2 I/O Source pin 1B. Can be an input or output.
S2A 9 7 I/O Source pin 2A. Can be an input or output.
S2B 7 5 I/O Source pin 2B. Can be an input or output.
S3A 12 10 I/O Source pin 3A. Can be an input or output.
S3B 14 12 I/O Source pin 3B. Can be an input or output.
S4A 19 16 I/O Source pin 4A. Can be an input or output.
S4B 17 14 I/O Source pin 4B. Can be an input or output.
SEL1 1 19 I Logic control input 1; has internal pull-down resistor. Controls switch 1 (see Section 7.5).
SEL2 10 8 I Logic control input 2; has internal pull-down resistor. Controls switch 2 (see Section 7.5).
SEL3 11 9 I Logic control input 3; has internal pull-down resistor. Controls switch 3 (see Section 7.5).
SEL4 20 17 I Logic control input 4, has internal pull-down resistor. Controls switch 4 (see Section 7.5).
VDD 16 13 P Positive power supply. This pin has the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 μF to 10 μF between VDD and GND.
VSS 5 3 P Negative power supply. This pin has the most negative power-supply potential. This pin can be connected to ground in single supply applications. Connect a decoupling capacitor ranging from 0.1 μF to 10 μF between VSS and GND for reliable operation.
Thermal Pad The thermal pad is not connected internally. There is no requirement to solder this pad. If connected, it is recommended to leave the pad floating or tied to GND.
I = input, O = output, I/O = input and output, P = power.
Refer to Section 7.4 for what to do with unused pins.