JAJSLE9A March 2023 – April 2024 OPA928
PRODUCTION DATA
The OPA928 is an ultra-low input bias current, low-power, high-precision, e-trim operational amplifier (op amp). This op amp features state-of-the art CMOS technology and advanced design techniques to provide extremely low input bias current (< 20fA) performance across the entire industrial temperature range of −40ºC to +85ºC. In addition, the OPA928 operates from 4.5V to 36V, is unity-gain stable, and post-package trimmed to achieve very low offset and offset drift performance.
To facilitate the design of guard rings around high-impedance traces, the OPA928 features an integrated, high-precision guard buffer. Access to the internal guard buffer output is provided by using two pins of the low-leakage friendly pin out of the amplifier.
The excellent dc performance and unique features combined with stellar ac performance like ultra-low current noise, low voltage noise, and wide bandwidth, make the OPA928 an excellent choice for interfacing very high impedance sensors, and photodiodes.