JAJSLE9A March 2023 – April 2024 OPA928
PRODUCTION DATA
The OPA928 uses integrated electromagnetic interference (EMI) filtering to reduce the effects of EMI from sources such as wireless communications and densely-populated boards with a mix of analog signal chain and digital components. The OPA928 features improved design techniques to enhance EMI immunity.Figure 6-2 shows the tests results of the OPA928 over a broad frequency spectrum. Additional shielding further reduces the effects of EMI; see also Section 7.1.6.
PRF = –10dBm, VCM = 0V |
For more information on EMI, see the EMI Rejection Ratio of Operational Amplifiers application report.